Analog_In[0-1]
Index.Sub | |
Data Type | Integer16 |
Access | Read Only |
PDO Mappable | TX_DO (1) (only for 6404.1h) |
Unit | millivolt (mV) |
Range |
-10000 to 10000 |
Default Value | 0 |
Store Supported |
No |
Description |
This object contains the value of the drive’s analog input 0 and 1. |
Notes |
(1)Available with firmware V00r74 or superior.
|